background-waves

PLED6USW2A

Product Status| Obsoletei

PLED6USW2A

LED PROTECTOR uni 6V 2A DO214 2L RoHS | Series: PLEDxUSWxA
info

PLEDxUSWxA series open LED protectors provide a switching electronic shunt path when an LED in an LED string fails as an open circuit. This ensures that the remaining string of LEDs will continue to function if a single LED does not. The devices is designed to enable higher reliability in indoor LED lighting applications such as advertisement lighting and other applications. Additionally, it is molded from white material to make them less visible in the LED fixture and the white molding also reflects more light to improve overall light engine efficiency. Compatible with one, two and three watt LEDs that have a nominal 3V forward characteristic, PLEDxUSWxA is available in SMB surface mount package. The DO-214AA (SMB) low profile package is ideal for dense board applications.

PropertyValue
VDRM (V)
6
MIN VBR@IT (V)
6
MAX VBR@IT (V)
16
IH (A)
5
IT (mA)
1
On-State Voltage (VT) (V)
1.2
Package
DO-214AA
Configuration
Single Device
On-State Current - It
2
Switching Current IS
100
Circuit Name
PLED
  • Ideal for protecting high brightness LED with high operating current at specified condition.
  • White compound for better optical appearances
  • Fast switching
  • Low profile, small foot print standard DO-214AA package
  • Compatible with industrial lighting environments
  • Reverse Battery/Power Protection
  • Compatible with PWM frequencies up to 30 kHz
  • RoHS compliant and halogen-free
  • Lead-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/ JEDEC J-STD-609A.01)

PLED6USW2A Applications

Highlights Section

  • Indoor LED lighting applications such as advertisement lighting and other applications.

PLED6USW2A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PLED6USW2ALED PROTECTOR uni 6V 2A DO214 2L RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.