PLED Ultra Low Holding Current

PLED110S

  • Electrical Characteristics
    • Catalog # PLED110S
    • Holding Current (mA) 21
    • On-State Current (IT) (mA) 1
    • Breakdown Voltage (VBR@IT) (V) 120
    • Breakdown Voltage (MIN VBR@IT ) (V) 90
    • Repetitive Peak Off-State Voltage (VDRM) (V) 87
    • On-State Voltage (VT) (V) 2
    • Partner ECAD Models PLED110S
    • Package DO-214AA