background-waves

PLED6N

Product Status| Activei

PLED6N

LED Open PROTECTOR Uni 6V  RoHS | Series: PLEDxN
info

The open LED protector provides a switching electronic shunt path when a single LED in an LED string fails as an open circuit. This ensures the entire LED string will continue to function even if a single LED in the string does not. This provides higher reliable lighting functions in applications such as headlights, aircraft lights, airport runway lighting, roadside warning lights, etc. This component is compatible with one watt rated LEDs with a nominal 350 mA current at 3V. The SOD-123FL package is one of the lowest height profiles (1.1 mm) packages offered in the industry.

PropertyValue
MIN VBR@IT (V)
5.5
MAX VBR@IT (V)
7.5
IH (A)
12
IT (mA)
1
On-State Voltage (VT) (V)
1.2
Package
SOD-123FL
Configuration
Single Device
On-State Current - It
0.35
Switching Current IS
70
Surge Rating
A
Circuit Name
PLED
  • Fast switching
  • Automatically resets after power cycle
  • Compatible with industrial standard package SOD-123FL
  • Compatible with industrial lighting environments
  • IEC-61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC 801-2)
  • Low profile: maximum height of 1.1mm
  • RoHS compliant and halogen-free
  • MSL: Level 1 - unlimited

PLED6N Applications

Highlights Section

  • Street, subway, runway, and tunnel lighting
  • Headlights
  • Roadside warning lights
  • Outdoor signage

PLED6N Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PLED6NLED Open PROTECTOR Uni 6V  RoHSRoHS2/6/2017NoPdf IconCoC_RoHS9_PLED6NNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.