The PLEDxUx Unidirectional Series Open LED Protector provides a switching electronic shunt path when one LED in a string fails as an open circuit. PLED devices are connected in parallel with each LED in a series string. If one LED fails as an open circuit, the PLED connected to it turns on and carries the current that would have gone through the failed LED, so the remainder of the string continues to function. LEDs cannot withstand voltages of reverse polarity; the PLEDxUX Series provides reverse battery/power polarity protection for greater LED reliability.
- Electronic shunt/bypass for open LEDs
- Reverse battery/power protection
- Fast switching
- Small footprint, DO-214AA or QFN package
- Automatically resets after power cycle
- RoHS compliant
- Enables LED strings to continue to function even if one LED fails as an open circuit
- Prevents accidental reversal of battery/power polarity because LEDs cannot survive reverse polarity voltages
- Capable of PWM frequencies up to 10kHz
- Provides layout flexibility; maximum heat dissipation makes it ideal for dense board applications
- Low maintenance, high reliability operation
- Environmentally friendly product
PLEDxUx Parts
Filters
Showing 1 to 9 of 9 Total Results
Part Number | Actions | VDRM (V) | MIN VBR@IT (V) | MAX VBR@IT (V) | IH (A) | IT (mA) | On-State Voltage (VT) (V) | Operation Current IO | Package |
---|
Part Number | Actions | VDRM (V) | MIN VBR@IT (V) | MAX VBR@IT (V) | IH (A) | IT (mA) | On-State Voltage (VT) (V) | Operation Current IO | Package | |
---|---|---|---|---|---|---|---|---|---|---|
13 | 13 | 26 | 30 | 1 | 1.2 | 3.0x3.0mm QFN | ||||
13 | 13 | 26 | 30 | 1 | 1.2 | DO-214AA | ||||
18 | 18 | 33 | 30 | 1 | 1.2 | 3.0x3.0mm QFN | ||||
18 | 18 | 33 | 30 | 1 | 1.2 | DO-214AA | ||||
35 | 35 | 50 | 30 | 1 | 1.2 | DO-214AA | ||||
6 | 6 | 16 | 30 | 1 | 1.2 | 1 | 3.0x3.0mm QFN | |||
6 | 6 | 16 | 30 | 1 | 1.2 | DO-214AA | ||||
9 | 9 | 18 | 30 | 1 | 1.2 | 3.0x3.0mm QFN | ||||
9 | 9 | 18 | 30 | 1 | 1.2 | DO-214AA |
PLEDxUx Applications
- Street, subway, runway, and tunnel lights
- Aircraft/runway lights
- Outdoor signage