59075

59075-2-U

  • Electrical Characteristics
    • Catalog # 59075-2-U
    • Switching Power (W) 10
    • Switching Voltage (V DC) 300
    • Switching Current (A DC) 0.4
    • Switching Voltage (V AC) 140
    • Switching Current (A AC) 0.35
    • Breakdown Voltage (V DC) 400
    • Max Contact Resistance (Ω) 0.2
    • Magnetic Sensitivity (AT) 22 to 28
    • Nominal Activate Distance (mm) 19
    • Switch Type A:SPST-NO
    • Min Operating Temp °C -20
    • Max Operating Temp (°C) 105
    • Max Operate Time (ms) 1
    • Max Release Time (ms) 1