Door and window sensors networked with alarm systems improve building security. View this block diagram to identify Littelfuse electronic

TMR Sensors

Our miniature flange-mounting omnipolar TMR sensors feature a versatile case design that allows for either screw or adhesive mounting, providing flexibility in various applications. These sensors are capable of switching up to 5.5 Vdc and 3.0 mA, making them suitable for precise and reliable performance in diverse environments.
- Operate with supply voltage: 1.8 V-5.5 V
- Ultra-low power consumption: 1.5uA/3.3 V
- Operation with north or south pole
- Push-pull output
- High switching speed up to 1KHz
- 17Gs & 35Gs available
- High sensitivity and digital switching output
- Excellent thermal stability
- Long Life—up to 20 billion operations
- ROHS-compliant
- IP67-rated
TMR Sensors Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Average Activation Distance (Mm) | Switching Speed (kHz) | Current Consumption (µA) | Operating Temperature Maximum Celsius (°C) | Sensitivity Gauss (Gauss) | Supply Voltage Operate (Vdc) |
---|
Part Number | Actions | Average Activation Distance (Mm) | Switching Speed (kHz) | Current Consumption (µA) | Operating Temperature Maximum Celsius (°C) | Sensitivity Gauss (Gauss) | Supply Voltage Operate (Vdc) | |
---|---|---|---|---|---|---|---|---|
29.5 | 1 | 1.5 | +100 | 17 | 1.8 to 5.5 | |||
29.5 | 1 | 1.5 | +100 | 17 | 1.8 to 5.5 |
TMR Sensors Applications

Door & Window Sensors