HCT

TRAN-40VA

  • Electrical Characteristics
    • Catalog # TRAN-40VA
    • Frequency 50/60 Hz
    • Maximum Power Rating 40
    • Mounting Method Chassis Mount
    • Primary Voltage 120/208/240
    • Secondary Voltage 24
    • Termination Type Wire leads