background-waves

TRAN-75VA

Product Status| Obsoletei

TRAN-75VA

120-208-240-480/24V 75VA TRANSFORMER | Series: HCT
info
Transformers change one AC voltage to another by magnetic induction. Hartland Controls produces transformers with primary and secondary voltage up to 250 VA. Our heavy-duty transformers are used in a variety of applications, including HVAC, water pumps, pool and spa, food service and electronics. We carry extensive inventory to meet delivery schedules.
PropertyValue
Frequency (Hz)
50/60 Hz
Max Power Rating
75
Mounting Method
Chassis Mount
Primary Voltage (V)
120/208/240
Secondary Voltage (V)
24
Termination Type
Wire leads
Packaging
Box
Special Function
Non-inherently limited, secondary fusing required

TRAN-75VA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HCTY08H2AF02999120-208-240-480/24V 75VA TRANSFORMER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.