
Series: 30418 MINI Circuit Breakers
28V 0.3pF Bidirectional TVS diode in WLCSP0201 package
MINI® Circuit Breakers
Standard Mini Footprint Circuit Breakers are designed to fit in a MINI® Blade fuse block or panel. SAE Type I used primarily as a wiring harness protector in 12V DC automotive systems. Conforms to SAE J553C standard.
Type I – Automatic Reset
Cycles or continuously resets until the fault is corrected. Type I circuit breakers are typically used to protect circuits which occasionally experience momentary overloads such as wiper motor and headlamp circuits where a self resetting device is preferred.
30418 Type I Gray plastic housing with gold cover.
Amperage 10, 15, 20, 25 available in bulk or box.
Operating Temperature Rating: –40°C to 125°C
30418 MINI Circuit Breakers Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Mounting Method |
---|
Part Number | Actions | Mounting Method | |
---|---|---|---|
Blade | |||
Blade | |||
Blade | |||
Blade |