MINI® Circuit Breakers
Standard Mini Footprint Circuit Breakers are designed to fit in a MINI® Blade fuse block or panel. SAE Type II used primarily as a wiring harness protector in 12V DC automotive systems. Conforms to SAE J553C standard.
Type II – Modified Reset
Non-cycling, remains in open position while there is power to the circuit. Resets when ignition is turned off. Type II circuit breakers are typically used in applications where fuse replacement is objectionable, such as power window, seat and sunroof circuits.
30419 Type II Gray plastic housing with silver cover. Amperage 10, 15, 20, 25 available in bulk or box.
Order Nos. 30419-25 or 30419-25BP etc.
30419 MINI Circuit Breakers Parts
Link has been copied to clipboard
Filters
Showing 0 to 0 of 0 entries
PartNumber
Actions
MountingMethod
Part Number
Actions
Mounting Method
No matching records found
Series: 30419 MINI Circuit Breakers Resources
Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.