background-waves

30419-25

Product Status| Activei

30419-25

ATM CIR_BRKR TYPE 2, 25A | Series: 30419 MINI Circuit Breakers
info

MINI® Circuit Breakers
Standard Mini Footprint Circuit Breakers are designed to fit in a MINI® Blade fuse block or panel. SAE Type II used primarily as a wiring harness protector in 12V DC automotive systems. Conforms to SAE J553C standard.

Type II – Modified Reset
Non-cycling, remains in open position while there is power to the circuit. Resets when ignition is turned off. Type II circuit breakers are typically used in applications where fuse replacement is objectionable, such as power window, seat and sunroof circuits.

30419 Type II Gray plastic housing with silver cover. Amperage 10, 15, 20, 25 available in bulk or box.
Order Nos. 30419-25 or 30419-25BP etc.

PropertyValue
Mounting Method
Blade

30419-25 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
30419-25ATM CIR_BRKR TYPE 2, 25ARoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.