Circuit Breakers

81xxxxBP

  • Electrical Characteristics
    • Catalog # 813020BP
    • Package Type Carded Product
    • Retail
      Package
      Type
      Carded Product
    • Amps (A) 20
    • Datasheet
    • Catalog # 813030BP
    • Package Type Carded Product
    • Retail
      Package
      Type
      Carded Product
    • Amps (A) 30
    • Datasheet
    • Catalog # 813040BP
    • Package Type Carded Product
    • Retail
      Package
      Type
      Carded Product
    • Amps (A) 40
    • Datasheet
    • Catalog # 813050BP
    • Package Type Carded Product
    • Retail
      Package
      Type
      Carded Product
    • Amps (A) 50
    • Datasheet