Circuit Breakers

81xxxxST

  • Electrical Characteristics
    • Catalog # 0813005.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 5
    • Catalog # 0812005.ZXST
    • Obsolete: 2020 -08-26
    • Current Rating (Max) 5
    • Catalog # 0812006.ZXST
    • Obsolete: 2020 -08-26
    • Current Rating (Max) 6
    • Catalog # 0812010.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 10
    • Catalog # 0812015.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 15
    • Catalog # 0812020.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 20
    • Catalog # 0812025.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 25
    • Catalog # 0812030.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 30
    • Catalog # 0812040.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 40
    • Catalog # 0812050.ZXST
    • Obsolete: 2020 -08-26
    • Current Rating (Max) 50
    • Catalog # 0813008.ZXST
    • Obsolete: 2020 -08-26
    • Current Rating (Max) 8
    • Catalog # 0813010.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 10
    • Catalog # 0813015.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 15
    • Catalog # 0813020.ZXST
    • Obsolete: 2020 -11-09
    • Current Rating (Max) 20
    • Catalog # 0813025.ZXST
    • Obsolete: 2020 -12-07
    • Current Rating (Max) 25
    • Catalog # 0813030.ZXST
    • Obsolete: 2020 -10-23
    • Current Rating (Max) 30
    • Catalog # 0813040.ZXST
    • Obsolete: 2020 -10-23
    • Current Rating (Max) 40
    • Catalog # 0813050.ZXST
    • Obsolete: 2020 -08-20
    • Current Rating (Max) 50