Box-Style Circuit Breakers

30507-80

  • Specifications
    • Catalog # 30507-80
    • Description Type I Sealed Double Breaker Assembly
    • Voltage 12V DC
    • Mounting method Bolt-Down
    • Terminals 10-32 studs
    • Housing style Plated Steel