Box-Style Circuit Breakers

3088-80

  • Specifications
    • Catalog # 3088-80
    • Description Type I Double Breaker Assembly
    • Voltage 12V DC
    • Mounting method Bolt-Down
    • Terminals 10-32 studs
    • Housing style Plated Steel