Lamp Sockets

Lamp Sockets

  • Specifications
    • Catalog # Lamp Sockets
    • Contact Material Spring-actuated Brass Bulb Contact
    • Housing Plated Steel with Ground Wire Attached to Shell
    • Mounting Method Snaps into 0.625in (15.9mm) Diameter hole. Suggested panel thickness 0.89in (0.035mm)
    • Input Terminals Two Stripped Black Wire Lead 16 GA 8in (203.2mm)
    • Dimensions 1.09 L in. (27.69 mm)