Battery Jumper Terminals and Studs

46210-08

  • Specifications
    • Catalog # 46210-08
    • Mounting Method Feed Through
    • Current Rating (Max) 285
    • Voltage Rating (Max) 36
    • Wire size 3/8 - 16
    • Temperature Maximum Fahrenheit 221
    • Temperature Minimum Fahrenheit -40
    • Temperature Maximum Celsius 105
    • Temperature Minimum Celsius -40
    • Recommended Torque 13.5 Nm