Battery Jumper Terminals and Studs

46211-R

  • Specifications
    • Catalog # 46211-R
    • Package Type Bulk
    • Description Heavy Duty Battery Feed Thru Stud Red (Positive)
    • Body size Diameter 1.562' (39.67mm)
    • Details Brings DC power through firewalls and bulkheads
    • Case Impact-resistant plastic insulator and mounting bushing
    • Terminals Brass