background-waves

97846-B

Product Status| Obsoletei

97846-B

CAP NEGATIVE BLACK | Series: Battery Jumper Terminals and Studs
info

For PNs 46210-02 and 46210-03:

  • Stud capable of handling 285A (continuous) at 120mm² cable, with temperature rise 25°C above ambient

For PNs 46211-01 and 46211-R:

  • Stud capable of handling 250A (continuous) at 50mm² cable
  • Stud capable of handling up to 600A for up to 20 seconds ON (10 minutes OFF)
  • The plastic insulator is PBT Valox 420 SEO (V0-V2 UL94 flammability rating).
  • Temperature rise (up to 400A at 24V) from 55.6⁰C to 67 ⁰C using 0 AWG cable.

97846-B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
97846-BCAP NEGATIVE BLACK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.