background-waves

JBPT5N01ZXB

Product Status| Activei

JBPT5N01ZXB

JUNCTION BLOCK - NON-FEED-THRU | Series: Junction Blocks
info

Use to make easily-accessible battery connections, inside or outside the vehicle. Can be used individually or in pairs. Easy to install. Solid brass posts. Includes brass hexnut and lockwasher. Jumper terminals have contact post 13/16" (20.6mm) diameter. 1 1/8" (28.8mm) long. Which is grooved to accept standard jumper cables 6 -48V DC. Replacement red cap: 97846-A

PropertyValue
Contacts
Stud M8-1.25in
Housing
Black Thermoplastic PA66 (A0520FN03 25% GF UL94VO)
Mounting Method
Two opposite mounting holes for 0.18mm screws 22mm x 18mm apart.
Input Terminals
Zinc-Plated Steel
Dimensions
1.25 L in. (50.8 mm)

JBPT5N01ZXB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
JBPT5N01ZXBJUNCTION BLOCK - NON-FEED-THRU

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.