Pass Thru Stud Block

Pass Thru Stud Block

  • Electrical Characteristics
    • Catalog # Pass Thru Stud Block
    • Current Rating (Max) 500
    • Temperature Maximum Fahrenheit 257
    • Temperature Minimum Fahrenheit -40
    • Temperature Maximum Celsius 125
    • Temperature Minimum Celsius -40
    • Recommended Torque 54.2 N.m
    • Contact Material Copper
    • Input Terminals Tin Plated Copper
    • Output Terminals Tin Plated Copper