Terminals and Contacts

Terminal Type 1

  • Electrical Characteristics
    • Catalog # 0913058001
    • Obsolete: 2018 -01-01
    • Terminal Material Brass
    • Obsolete Date 1/1/18
    • Family Type 1
    • Indicating No
    • Packing Type Reel Pack
    • Quantity 5000
    • Reel Spec EIA -RS - 296
    • Status Active
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913-059
    • Terminal Material Brass
    • Family Type 1
    • Indicating No
    • Lead Free Yes
    • Packing Type Reel Pack
    • Quantity 5000
    • Reel Spec EIA -RS - 296
    • Status Active
    • Terminal Style Type 1
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913-070
    • Terminal Material Brass
    • Family Type 1
    • Indicating No
    • Packing Type Ammo Pack
    • Quantity 2200 pcs - Reel
    • Reel Spec EIA -RS - 296
    • Terminal Style Type 1
    • Datasheet
    • Catalog # 913-072
    • Terminal Material Brass
    • Family Type 1
    • Indicating No
    • Lead Free Yes
    • Packing Type Ammo Pack
    • Quantity 100
    • Reel Spec EIA -RS - 296
    • Status Active
    • Terminal Style Type 1
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913-072XS
    • Obsolete: 2018 -01-15
    • Terminal Material Silver plated copper
    • Obsolete Date 1/15/18
    • Family Type 1
    • Indicating No
    • Packing Type Ammo Pack
    • Quantity 1000
    • Reel Spec EIA -RS - 296
    • Status Active
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913058001
    • Obsolete: 2018 -01-01
    • Replaced By: 0913058001
    • Terminal Material Brass
    • Obsolete Date 1/1/18
    • Replaced By Part 0913058001
    • Family Type 1
    • Indicating No
    • Packing Type Reel Pack
    • Quantity 5000
    • Reel Spec EIA -RS - 296
    • Status Obsolete
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913059001
    • Obsolete: 2018 -01-01
    • Terminal Material Brass
    • Obsolete Date 1/1/18
    • Family Type 1
    • Indicating No
    • Packing Type Ammo Pack
    • Quantity 100
    • Reel Spec EIA -RS - 296
    • Status Obsolete
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913060001
    • Obsolete: 2018 -01-01
    • Replaced By: 913060001
    • Terminal Material Brass
    • Obsolete Date 1/1/18
    • Replaced By Part 913060001
    • Family Type 1
    • Indicating No
    • Packing Type Ammo Pack
    • Quantity 1000
    • Reel Spec EIA -RS - 296
    • Status Obsolete
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913070001
    • Obsolete: 2018 -01-01
    • Replaced By: 913070001
    • Terminal Material Brass
    • Obsolete Date 1/1/18
    • Replaced By Part 913070001
    • Family Type 1
    • Indicating No
    • Packing Type Ammo Pack
    • Quantity 1000
    • Reel Spec EIA -RS - 296
    • Status Obsolete
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913071001
    • Obsolete: 2018 -01-01
    • Replaced By: 913071001
    • Terminal Material Brass
    • Obsolete Date 1/1/18
    • Replaced By Part 913071001
    • Family Type 1
    • Indicating No
    • Lead Free Yes
    • Packing Type Reel Pack
    • Quantity 5000
    • Reel Spec EIA -RS - 296
    • Status Obsolete
    • Datasheet
    • Check Stock Order Sample