Terminals and Contacts

Terminal Type 2

  • Electrical Characteristics
    • Catalog # 913-063
    • Obsolete: 2005 -05-16
    • Terminal Material Silver-plated Brass
    • Obsolete Date 5/16/05
    • Family Type 2
    • Indicating No
    • Packing Type Ammo Pack
    • Quantity 5000
    • Reel Spec EIA -RS - 296
    • Status Active
    • Datasheet
    • Check Stock
    • Catalog # 913-068
    • Terminal Material Silver-plated Brass
    • Family Type 2
    • Indicating No
    • Lead Free Yes
    • Packing Type Bulk
    • Quantity 200
    • Status Active
    • Terminal Style Type 2
    • Datasheet
    • Check Stock
    • Catalog # 913063001
    • Obsolete: 2018 -01-01
    • Replaced By: 913063001
    • Terminal Material Silver-plated Brass
    • Obsolete Date 1/1/18
    • Replaced By Part 913063001
    • Family Type 2
    • Indicating No
    • Packing Type Reel Pack
    • Quantity 5000
    • Reel Spec EIA -RS - 296
    • Status Obsolete
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913064001
    • Obsolete: 2018 -01-01
    • Replaced By: 913064001
    • Terminal Material Silver-plated Brass
    • Obsolete Date 1/1/18
    • Replaced By Part 913064001
    • Family Type 2
    • Indicating No
    • Packing Type Reel Pack
    • Quantity 5000
    • Reel Spec EIA -RS - 296
    • Status Obsolete
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 913068001
    • Obsolete: 2018 -01-01
    • Replaced By: 913068001
    • Terminal Material Silver-plated Brass
    • Obsolete Date 1/1/18
    • Replaced By Part 913068001
    • Family Type 2
    • Indicating No
    • Status Obsolete
    • Datasheet
    • Check Stock