Terminal Type 2

913-064

  • Electrical Characteristics
    • Catalog # 913-064
    • Terminal Material Silver-plated Brass
    • Family Type 2
    • Indicating No
    • Lead Free Yes
    • Packing Type Reel and Tape
    • Quantity 2500
    • Status Active