Terminal Type 2

913-068

  • Electrical Characteristics
    • Catalog # 913-068
    • Terminal Material Silver-plated Brass
    • Family Type 2
    • Indicating No
    • Lead Free Yes
    • Packing Type Bulk
    • Quantity 200
    • Status Active
    • Terminal Style Type 2