Terminal Type 8

0913769001

  • Electrical Characteristics
    • Catalog # 0913769001
    • Terminal Material Part Gold-plated Brass
    • Obsolete Date 1/1/18
    • Family Type 8
    • Indicating No
    • Packing Type Tape and Reel
    • Quantity 1000
    • Reel size (in.) 7
    • Reel Spec EIA-RS481
    • Status Active