Terminal Type 8

Terminal Type 8

  • Electrical Characteristics
    • Catalog # Terminal Type 8
    • Family Type 8
    • Indicating No
    • Reel size (in.) 13
    • Reel Spec EIA - RS481
    • Status Active
    • Obsolete Date 01/01/2018