Terminal Type 8

913-770

  • Electrical Characteristics
    • Catalog # 913-770
    • Terminal Material Tin-plated Bronze
    • Family Type 8
    • Indicating No
    • Packing Type Tape and Reel
    • Quantity 1000
    • Reel size (in.) 7
    • Reel Spec EIA-RS481
    • Status Active