1 to 6 Pole Connectors

11042-05

  • Specifications
    • Catalog # 11042-05
    • Package Type Bulk
    • Description Plug
    • Material Diecast Metal
    • Housing Zinc Die Cast
    • Circuits 2
    • Contacts 6 AWG
    • Terminals Brass
    • Sample Capable No