background-waves

1232-BX

Product Status| Activei

1232-BX

TR SKT 4 WAY #8 | Series: 1 to 6 Pole Connectors
info

Normally used with a trailer where only limited functionality (taillights. brake lights) is needed.
Ideal for boat trailers. or RVs towing a car on a flatbed trailer.
Diecast metal housings.
Screw terminals accept up to 12AWG wire.
Replaceable interiors.
Brass split-pin contacts are aligned to assure proper contact and minimal voltage drop.
Spring-loaded socket doors. plug locks securely into the opening.
Wiring codes are identified on the insulator.
Two mounting holes on the flange 17/64"" (6.7mm) diameter. 2 15/16"" (74.6mm) on centers.
Mount through 1 3/8"" (34.9mm) diameter hole.
With special housing that protects terminals from roadsplash. See also Automotive Connectors such as 11134 and M-115

PropertyValue
Housing
Diecast Metal
Circuitry
4
Input Terminals
Brass
Contacts
12 AWG

1232-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1232-BXTR SKT 4 WAY #8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.