1 to 6 Pole Connectors

1235

  • Specifications
    • Catalog # 1235
    • Package Type Bulk
    • Description Socket
    • Material Diecast Metal
    • Housing Zinc Die Cast
    • Circuits 6
    • Contacts Screw
    • Terminals Brass
    • Sample Capable No