1 to 6 Pole Connectors

1 to 6 Pole Connectors

  • Specifications
    • Catalog # 1 to 6 Pole Connectors
    • Current Rating (Max) 4
    • Housing Plated Steel
    • Circuitry 4
    • Input Terminals Brass
    • Output Terminals Brass
    • Contact Material Screw / 12AWG