Tractor-Trailer and Auto-RV Connectors

13-Pole Tractor-Trailer Connectors

  • Specifications
    • Catalog # 12300
    • Package Type Bulk
    • Description Socket
    • Description detail Trailer Connector 13 ckt Socket Flange
    • Housing Engineered Thermoplastic
    • Terminals Brass
    • Circuits 13
    • Color Yellow
    • Contacts 2-8mm2
    • Material Glass-Filled Plastic
    • Datasheet
    • Catalog # 12301
    • Package Type Bulk
    • Description Plug
    • Description detail Tralier Connector 13 ckt Plug
    • Housing Engineered Thermoplastic
    • Terminals Brass
    • Circuits 13
    • Color Yellow
    • Contacts 8-18 AWG
    • Material Glass-Filled Plastic
    • Datasheet