13-Pole Tractor-Trailer Connectors

12300

  • Specifications
    • Catalog # 12300
    • Package Type Bulk
    • Description Socket
    • Material Glass-Filled Plastic
    • Housing Engineered Thermoplastic
    • Circuits 13
    • Color Yellow
    • Contacts 2-8mm2
    • Terminals Brass
    • Sample Capable No