7-Pole Tractor-Trailer Connectors

12081

  • Specifications
    • Catalog # 12081
    • Packaging Bulk
    • Description Plug
    • Material Glass-Filled Plastic
    • Housing Engineered Thermoplastic
    • Circuits 7
    • Color Black
    • Contact Materials 8-10 AWG
    • Terminals Brass
    • Sample Capable No