background-waves

1222

Product Status| Obsoletei

1222

CONN PLUG 7POL TRAILER | Series: 7 Pole Tractor Trailer Connectors
info

This product is not recommended for new designs

7-pole trailer connectors are used for the electrical connection of turn lights, brake lights, lamps, and AUX/ABS power on vehicles with 12V and 24V electrical systems.

PropertyValue
Housing
Diecast Metal
Circuitry
7
Input Terminals
Brass
Contacts
5-8mm2

1222 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1222CONN PLUG 7POL TRAILER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.