

The AQ24COM-01 series bidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment.
The AQ24COM-01 series TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 5 A 8/20 μs surge event as defined in IEC 61000-4-5, 2nd edition.
- ESD, IEC 61000-4-2, ±30 kV contact/air
- ESD, ISO 10605, 330 pF 330Ω, ±30 kV contact/air
- EFT, IEC 61000-4-4, 40 A (5/50 ns)
- Maximum surge tolerance, IEC 61000-4-5 2nd edition,5 A (8/20 μs)
- Halogen free, lead free and RoHS compliant
- Moisture sensitivity level (MSL-1)
- AEC-Q101 qualified and PPAP capable
AQ24COM-01 Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | AEC-Q101 Qualified | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | MIN VBR@IT (V) | Operating Temperature |
---|
Part Number | Actions | AEC-Q101 Qualified | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | MIN VBR@IT (V) | Operating Temperature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Yes | 24 | 0.05 | 30 | 30 | 5A | 38.5@1A | 13 | Bidirectional | 1 | 26 | -40° to 150°C | |||
Yes | 24 | 0.05 | 30 | 30 | 5A | 38.5@1A | 13 | Bidirectional | 1 | 26 | -40° to 150°C | |||
Yes | 24 | 0.05 | 30 | 30 | 5A | 38.5@1A | 13 | Bidirectional | 1 | 26 | -40° to 150°C |
AQ24COM-01 Applications
- Automotive Applications
- ADAS Control Units
- Body Control Units
- CAN/LIN Bus
- Electronic Control Units
- Factory Automation
- Lighting Control (DALI)
- PowerTrain Control Units