PGB10805

PGB1040805

  • Electrical Characteristics
    • Catalog # PGB1040805
    • Capacitance (TYP) @ 1MHz (pF) 0.085
    • Lines Protected 4
    • Typ Clamping Voltage (V) 150
    • Max Rated DC Voltage 24
    • Replaced By Part Number PGB1010402KR