background-waves

PESD0402-140

Product Status| Activei

PESD0402-140

PESD0402-140 | Series: PESD
info

Our ESD devices offer many advantages over traditional protection devices, such as multi-layer varistors (MLVs), which may degrade or distort the signal in high data rate circuits. Compared to miniature gas discharge tubes (GDTs), ESD devices provide a more compact form factor and an economical solution for the shrinking profiles of today’s compact information appliances.

PropertyValue
Operating Voltage (V)
14
Co Typ (pF)
.25 pF
Operating Temperature
-55° to 125°C
  • Halogen-free (refers to Br ≤900 ppm, Cl ≤900 ppm, and Br+Cl ≤1500 ppm)
  • 0.25 pF (typical) capacitance
  • Low-leakage current
  • Low-clamping voltage
  • Fast response time (
  • Capable of withstanding numerous ESD strikes
  • Compatible with standard reflow installation procedures
  • Thick film technology
  • Bidirectional protection
  • AEC-Q200 Qualified

PESD0402-140 Applications

Highlights Section

  • HDMI 1.3 interfaces
  • LCD and plasma TV
  • Cellular phones
  • Antennas
  • Portable video players
  • Portable devices (PDA, DSC, BlueTooth)
  • Printer ports
  • Satellite radios
  • USB 2.0 and IEEE 1394 interfaces
  • DVI

PESD0402-140 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF1600-000PESD0402-140RoHS12/5/2016Pb-Free12/5/2016Pdf IconCoC_RoHS10_RF1600-000 (PESD0402-140)Pdf IconREACH_SVHC Declaration_RF1600-000 (PESD0402-140)Does Not ContainYes12/5/2016Pdf IconIPC_RF1600-000_-PESD0402-140

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.