PESD

PESD0402-240

  • Electrical Characteristics
    • Catalog # PESD0402-240
    • Operating Voltage (V) 24
    • Typical Capacitance (pF) .25 pF
    • Partner ECAD Models PESD0402-240
    • Operating Temperature -55° to 125°C