background-waves

PESD1206Q-240

Product Status| Activei

PESD1206Q-240

PESD1206Q-240 | Series: PESD
info

Our ESD devices offer many advantages over traditional protection devices, such as multi-layer varistors (MLVs), which may degrade or distort the signal in high data rate circuits. Compared to miniature gas discharge tubes (GDTs), ESD devices provide a more compact form factor and an economical solution for the shrinking profiles of today’s compact information appliances.

PropertyValue
Operating Voltage (V)
24
Co Typ (pF)
.25 pF
Operating Temperature
-55° to 125°C
  • Halogen-free (refers to Br ≤900 ppm, Cl ≤900 ppm, and Br+Cl ≤1500 ppm)
  • 0.25 pF (typical) capacitance
  • Low-leakage current
  • Low-clamping voltage
  • Fast response time (
  • Capable of withstanding numerous ESD strikes
  • Compatible with standard reflow installation procedures
  • Thick film technology
  • Bidirectional protection
  • AEC-Q200 Qualified

PESD1206Q-240 Applications

Highlights Section

  • HDMI 1.3 interfaces
  • LCD and plasma TV
  • Cellular phones
  • Antennas
  • Portable video players
  • Portable devices (PDA, DSC, BlueTooth)
  • Printer ports
  • Satellite radios
  • USB 2.0 and IEEE 1394 interfaces
  • DVI

PESD1206Q-240 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF1703-000PESD1206Q-240RoHS9/9/2018Pb-Free9/9/2018Pdf IconCoC_RoHS10_RF1703-000_PESD1206Q-240Pdf IconREACH_SVHC Declaration_RF1703-000 (PESD1206Q-240)Does Not ContainYes9/9/2018Pdf IconIPC_RF1703-000_-PESD1206Q-240

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.