background-waves

XGD10402KR

Product Status| Activei

XGD10402KR

Xtreme-Guard ESD Suppressor 0402 | Series: XGD10402
info

XGD Series XTREME-GUARDTM ESD Suppressors protect sensitive electronic equipment against extreme ESD conditions. This series product is specifically designed to suppress fast-rising ESD transients up to 30kV while adding virtually no capacitance to the circuit, which helps preserve signal integrity and minimize data loss for high-speed dataline applications. Its flat top surface facilitates pick-and-place assembly and enables more compact circuit board designs. It is RoHS-compliant, halogen-free, and Pb-free.

PropertyValue
VMAX DC (V)
24
Typ Clamping Voltage (V)
40
Channels
1
Co Typ (pF)
0.04
Terminations
Copper/Nickel/Tin
Vibration
MIL-STD-202 Method 201A
Body
Glass Reinforced Epoxy
ESD Pulse Withstand - Pulses per Min
1000
Typical Trigger Voltage
250
ESD Capability
30
  • High ESD withstand rating – 30kV contact/air discharge
  • Extremely low leakage current, low capacitance
  • High standoff voltage, 24V maximum
  • High operating temperature at 125°C
  • Fast response time
  • Flat top surface, compatible with pick/place processes
  • Bidirectional
  • Withstands multiple ESD strikes
  • Lead-free, halogen-free, and RoHS compliant

XGD10402KR Applications

Highlights Section

  • Wearable Devices

XGD10402KR Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
XGD10402KRXtreme-Guard ESD Suppressor 0402RoHS3/31/2016Pb-Free3/31/2016Pdf IconCoC_RoHS10_XGD10402KRPdf IconREACH_SVHC Declaration_XGD10402KRDoes Not ContainYes3/31/2016Pdf IconIPC_XGD10402KR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.