Battery Strap PPTCs PolySwitch Devices

VLR

12V PolySwitch Lead Free Battery Strap PPTC - 85C Activation Temperature

Datasheet

IHold (A):
1.7, 1.75, 2.3

ITRIP
(A):

4.1, 4.2, 5

Max Volts
(V):

12

Series Details

LSP

PolySwitch® Battery Strap Resettable PPTC

Datasheet

IHold (A):
3.8, 5.5

ITRIP
(A):

8, 10.2

Max Volts
(V):

16

Series Details

VLP

16V PolySwitch Lead Free Battery Strap PPTC - 90C Activation Temperature

Datasheet

IHold (A):
1.2, 1.75, 2.2, 2.7

ITRIP
(A):

3.6, 3.9, 5.3, 6.5

Max Volts
(V):

16

Series Details

VTP

16V PolySwitch Lead Free Battery Strap PPTC - 90C Activation Temperature

Datasheet

IHold (A):
1.1, 1.7, 1.75, 2.1

ITRIP
(A):

2.7, 3.4, 3.6, 4.7

Max Volts
(V):

16

Series Details

SRP

15/30 V PolySwitch Lead Free Battery Strap PPTC - 125C Activation Temperature

Datasheet

IHold (A):
1.2, 1.75, 2, 3.5, 4.2

ITRIP
(A):

2.7, 3.8, 4.4, 6.3, 7.6

Max Volts
(V):

15, 30

Series Details

LR4

15/20 V PolySwitch Lead Free Battery Strap PPTC - 125C Activation Temperature

Datasheet

IHold (A):
1.9, 2.6, 3.8, 4.5, 5.5, 6, 7.3, 9, 13

ITRIP
(A):

3.9, 5.8, 8.3, 8.9, 10.5, 11.7, 14.1, 16.7, 21.2

Max Volts
(V):

15, 20

Series Details