LSP

LSP380

  • Electrical Characteristics
    • Catalog # LSP380
    • Hold Current (A) 3.8
    • Trip Current (A) 8
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.013
    • Resistance (Max) Ω 0.028
    • Max Resistance (R1max) (Ohms) 0.037
    • Max Time to Trip Current (A) 19
    • Max Time to Trip Time (Sec) 5
    • Typical Resistance (RTYP) (Ohms) 0.021
    • Activation Temperature (Typical) DEGC 125
    • Interrupt Current (Max) AMP 50
    • V Rate 16
    • Partner ECAD Models LSP380
    • Maximum Operating Temperature 85