SRP

SRP120F

  • Electrical Characteristics
    • Catalog # SRP120F
    • Hold Current (A) 1.2
    • Trip Current (A) 2.7
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.2
    • Minimum Resistance (RMIN) (Ohms) 0.085
    • Resistance (Max) Ω 0.16
    • Max Resistance (R1max) (Ohms) 0.22
    • Max Time to Trip Time (Sec) 5
    • Typical Resistance (RTYP) (Ohms) 0.123
    • Activation Temperature (Typical) DEGC 125
    • Interrupt Current (Max) AMP 100
    • V Rate 15
    • Power Dissipation (Typical) WATT 0.8
    • Partner ECAD Models SRP120F
    • Maximum Operating Temperature Not Available