SRP

SRP420F

  • Electrical Characteristics
    • Catalog # SRP420F
    • Hold Current (A) 4.2
    • Trip Current (A) 7.6
    • Max Voltage Rating 30
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 2.9
    • Minimum Resistance (RMIN) (Ohms) 0.012
    • Resistance (Max) Ω 0.024
    • Max Resistance (R1max) (Ohms) 0.04
    • Max Time to Trip Time (Sec) 6
    • Typical Resistance (RTYP) (Ohms) 0.018
    • Activation Temperature (Typical) DEGC 125
    • Interrupt Current (Max) AMP 100
    • V Rate 30
    • Power Dissipation (Typical) WATT 2.2
    • Partner ECAD Models SRP420F
    • Maximum Operating Temperature Not Available