2029L

2029L050

  • Electrical Characteristics
    • Catalog # 2029L050
    • Hold Current (A) 0.5
    • Trip Current (A) 1
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 1.7
    • Minimum Resistance (RMIN) (Ohms) 0.35
    • Max Resistance (R1max) (Ohms) 1.4
    • Max Time to Trip Current (A) 2.5
    • Max Time to Trip Time (Sec) 4
    • V Rate 60
    • Replaced By Part Number Contact Littelfuse
    • Operating Temperature -40° to 85°C