2029L

2029L075

  • Electrical Characteristics
    • Catalog # 2029L075
    • Hold Current (A) 1.1
    • Trip Current (A) 2.2
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.7
    • Minimum Resistance (RMIN) (Ohms) 0.12
    • Max Resistance (R1max) (Ohms) 0.48
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.5
    • V Rate 15
    • Replaced By Part Number Contact Littelfuse
    • Operating Temperature -40° to 85°C