HVR250

HVR250P120C-RC

  • Electrical Characteristics
    • Catalog # HVR250P120C-RC
    • Hold Current (A) 0.12
    • Trip Current (A) 0.24
    • Max Voltage Rating 250
    • Max Fault Current Rating (A) 3
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 5.4
    • Max Resistance (R1max) (Ohms) 14
    • Max Time to Trip Current (A) 1
    • Max Time to Trip Time (Sec) 0.85
    • V Rate 250
    • Replaced By Part Number 250R120-RCU
    • Operating Temperature -40° to 85°C