HVR250

HVR250P145U

  • Electrical Characteristics
    • Catalog # HVR250P145U
    • Hold Current (A) 0.145
    • Trip Current (A) 0.29
    • Max Voltage Rating 250
    • Max Fault Current Rating (A) 3
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 3.5
    • Max Resistance (R1max) (Ohms) 14
    • Max Time to Trip Current (A) 1
    • Max Time to Trip Time (Sec) 2
    • V Rate 250
    • Replaced By Part Number 250R145-RBU
    • Operating Temperature -40° to 85°C